L-com

Category 5e Braid Shielded High Flex Ethernet Assembly, RJ45 / RJ45, 4.0m

  • Picture of Category 5e Braid Shielded High Flex Ethernet Assembly, RJ45 / RJ45, 4.0m
Picture of Category 5e Braid Shielded High Flex Ethernet Assembly, RJ45 / RJ45, 4.0m
SKU TRD855HFB-4M
Available to Ship 50
Quantity Price
1 - 9 $216.99
10 - 24 $199.63
25 - 99 $182.27
100 + Call Us
Price $216.99

All Prices are in US Dollars and do not include duties



Designed for continuous motion applications where ordinary patch cables fail, this exclusive ultra-flexible Category 5E patch cord series from L-com is built to take a beating. They are rated for 10 million cycles at 8x the cable diameter and come with a tinned copper braid shield to protect against EMI/RFI interference. The cable is EIA568 color-coded for compatibility with standard installations. These cables are ideal for continuous motion, factory automation and robotics applications. Contact L-com today with your project requirements.

Features
  • Flex rating: 10 million cycles at 1.82" (46.4mm) for continuous motion or automation applications
  • S/UTP Braid shielded for EMI/RFI protection
  • Dark blue high flex PUR jacket with 26AWG stranded conductors
  • Category 5e Rated
  • Temperature range: -20° to 80°C

Application
  • Industrial Ethernet
  • Continuous motion
  • Robotics
  • Factory Automation
  • Manufacturing


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.