L-com

Category 5e Aerospace Ethernet Cable High-Temp Double Shielded FEP Blue RJ45, 10.0ft

  • Picture of Category 5e Aerospace Ethernet Cable High-Temp Double Shielded FEP Blue RJ45, 10.0ft
Picture of Category 5e Aerospace Ethernet Cable High-Temp Double Shielded FEP Blue RJ45, 10.0ft
SKU TRA5261-10F
  Available for backorder
Quantity Price
1 - 9 $363.99
10 - 24 $349.43
25 - 99 $334.87
100 + Call Us
Price $363.99

All Prices are in US Dollars and do not include duties



L-com's Aerospace and High Temperature Ethernet assemblies are here to meet your aerospace, high temp, military and aerospace-lite needs. These cables are ideal for use in cabin management, in-flight systems, backbone avionics, ground vehicle trunks, high-temp testing and for general military, avionics or aerospace use. All cables are double shielded with both 100% foil and 85% braid shields for maximum EMI and RFI protection. They are highly flexible and easy to install as well as light weight and durable. The special FEP jacket is rated for a wide temperature range of -55° to +150°C. These assemblies comply with all RoHS directives and pass FAR, Airbus and Boeing requirements for smoke and toxicity. Available in Category 5e, Category 5e Slim and Category 6a. Don't see the connector or length you are looking for? Please contact us today with your custom requirements.

Features
  • Aerospace rated Ethernet Cable; Category 5e rated
  • Light weight (37lbs/1KFT), small diameter (0.230") and tight bend radius (1.15")
  • Double Shielded with 100% Foil and 85% Braid and 26AWG stranded conductors for flexibility
  • Light blue FEP jacket with fire properties that if tested will meet or exceed the requirements of Federal Aviation Regulation (FAR) 25.869, FAR 25.853, Airbus ABD0031 and Boeing D6-51377; Separate testing and qualification may be required for your application as certification authority and documentation does not reside with L-com
  • Broad temperature range of -55°C (-67°F) to +150°C (+302°F) is suitable for both high temperature and low temperature applications

Application
  • Aerospace, Aerospace-lite, Avionics and Avionics-lite
  • Military and Military-lite
  • Ethernet Backbone
  • Trunk and Bus
  • In-Flight Entertainment, In-seat wiring and Cabin Management


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.