L-com

Category 5E 45° Patch Cable, Straight/Left 45° Angle, Red 3.0 ft

  • Picture of Category 5E 45° Patch Cable, Straight/Left 45° Angle, Red 3.0 ft
Picture of Category 5E 45° Patch Cable, Straight/Left 45° Angle, Red 3.0 ft
SKU TRD845LRED-3
Available to Ship 6
Quantity Price
1 - 9 $11.99
10 - 24 $11.63
25 - 99 $11.27
100 + Call Us
Price $11.99

All Prices are in US Dollars and do not include duties



L-com's unique, patented, 45 Degree angle patch cables provide true Category 5E performance at an affordable price. These newly designed angled Ethernet patch cables feature a specialized channel separator and load bar to achieve Cat 5E performance while maintaining a smooth bend. These industry first cables are perfect for use in data centers or high density patching applications. Add a professional look to your patch panels with neatly organized cable exits to the sides of a patch panel. Order online today!

Features
  • Used to connect RJ45 patch panels and RJ45 equipped Ethernet communication devices
  • Offer true Category 5E performance while maintaining a 45° bend
  • 24 AWG stranded conductors provide cable flexibility
  • Patented design
  • Straight RJ45 connector orientation to Left 45° Angle RJ45 connector orientation

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.