L-com

Cat6 UTP Outdoor Aerial Messenger Fig8 PE 23 AWG Solid 1,000ft, Black

  • Picture of Cat6 UTP Outdoor Aerial Messenger Fig8 PE 23 AWG Solid 1,000ft, Black
Picture of Cat6 UTP Outdoor Aerial Messenger Fig8 PE 23 AWG Solid 1,000ft, Black
SKU TOAC6-BLK
Available to Ship 7
Quantity Price
1 - 4 $909.99
5 - 9 $891.79
10 - 24 $873.59
25 + Call Us
Price $909.99

All Prices are in US Dollars and do not include duties



Protect Ethernet cable runs outside with L-com's Category 6 rated Outdoor Ethernet cables. These cables feature outdoor rated jackets which are protected against moisture and UV (sunlight) damage. The cables are EIA568 color-coded for compatibility with standard installations and feature solid conductors for termination into standard IDC connectors and for use with PoE. Some versions are capable of being used in Aerial applications and some are Direct Burial capable. Find the best one for your application and order online today!

Features
  • Category 6 Outdoor Ethernet Cable, Figure 8 style Aerial with Galvanized steel messenger
  • PE jacket material is UV and moisture protected against damage due to sunlight (UV) exposure and water
  • Unshielded (UTP) construction with 23AWG solid conductors is excellent for punchdown and PoE applications
  • CMX and IEC-332-1 Flame Rating; Temp range: -40° to +70°C
  • EIA568 color-coded for compatibility with standard installations

Application
  • Outdoor Ethernet Networks
  • Harsh environment
  • Campus networking
  • Aerial applications
  • PoE and PoE+


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.