L-com

Cat6 Shielded Outdoor Patch Cable, RJ45/RJ45, Black, 125.0 ft

  • Picture of Cat6 Shielded Outdoor Patch Cable, RJ45/RJ45, Black, 125.0 ft
Picture of Cat6 Shielded Outdoor Patch Cable, RJ45/RJ45, Black, 125.0 ft
SKU TRD695ODS-125
Available to Ship 33
Quantity Price
1 - 9 $308.99
10 - 24 $296.63
25 - 99 $284.27
100 + Call Us
Price $308.99

All Prices are in US Dollars and do not include duties



Protect Ethernet cable runs outside with L-com's Shielded Outdoor Category 6 rated cables. The jacket provides moisture and UV protection when used in an outdoor environment and is suitable for direct burial. A foil shield protects the cable from unwanted EMI or RFI interference. The cable is EIA568 color-coded for compatibility with standard installations and features solid conductors for termination into standard IDC connectors. Custom lengths are available; contact us today with your project requirements.

Features
  • Category 6 rated
  • PE (Polyethylene) Jacket provides moisture, water and UV protection for outdoor applications and is suitable for direct burial
  • Overall Foil shield to protect from EMI/RFI interference
  • 23AWG solid conductors and is a great fit for PoE and PoE+ applications
  • Temperature range of -40°C to +70°C

Application
  • Outdoor or Industrial Ethernet
  • Direct Burial applications
  • Process Industry applications
  • Manufacturing
  • 10/100/1000 applications

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.