L-com

Cat6, Ruggedized Jam-nut, Anodized finish

  • Picture of Cat6, Ruggedized Jam-nut, Anodized finish
  • Picture of Cat6, Ruggedized Jam-nut, Anodized finish
  • Picture of Cat6, Ruggedized Jam-nut, Anodized finish
Picture of Cat6, Ruggedized Jam-nut, Anodized finish
SKU ECSK0201U00
Available to Ship 1
Quantity Price
1 - 9 $134.99
10 - 24 $132.29
25 - 99 $129.59
100 + Call Us
Price $134.99

All Prices are in US Dollars and do not include duties



L-com's Category 5e or Cateogry 6 transversely sealed jam-nuts are an ideal fit for situations requiring a ruggedized RJ45 jack and a simple D-hole for mounting with no additional hardware required. They boast an IP68 rating even without a mated connector or dust cap! Zinc-Nickel and Electroless Nickel versions are available with an EMI grounding plate on both sides of the receptacle to ensure proper grounding for shielded RJ45 cables. Jam-nuts are available both with and without dust caps. Don't see what you are looking for? Call today to discuss custom solutions for all your interconnect needs.

Features
  • Anodized Aluminum finish is unshielded, RoHS compliant and black in color
  • Category 6 rated
  • Jacks are transversely sealed with or without mated connector or cap and maintain IP68 seal and rating
  • Only a D-cut hole is needed for mounting
  • Ruggedized RJ45 Jacks are able to mate with L-com's line of Ruggedized Plugs as well as assemblies built using those plugs or standard RJ45's

Application
  • Factory network
  • Industrial process control
  • 10/100/1000 Base-T networks
  • Battlefield communication systems
  • Harsh environment

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.