L-com

Cat6, Ruggedized D38999 Jam-nut, Anodized Aluminum finish with Dust Cap

  • Picture of Cat6, Ruggedized D38999 Jam-nut, Anodized Aluminum finish with Dust Cap
  • Picture of Cat6, Ruggedized D38999 Jam-nut, Anodized Aluminum finish with Dust Cap
  • Picture of Cat6, Ruggedized D38999 Jam-nut, Anodized Aluminum finish with Dust Cap
  • Picture of Cat6, Ruggedized D38999 Jam-nut, Anodized Aluminum finish with Dust Cap
Picture of Cat6, Ruggedized D38999 Jam-nut, Anodized Aluminum finish with Dust Cap
SKU ECSJ1201U00
  Available for backorder
Quantity Price
1 - 9 $327.99
10 - 24 $321.43
25 - 99 $314.87
100 + Call Us
Price $327.99

All Prices are in US Dollars and do not include duties



L-com's D38999 transversely sealed jam-nuts are an ideal fit for situations requiring ruggedized RJ45 hardware that must fit into a D38999/24 or M83723/60 cut out with no special hardware required. Available in Category 5e or Category 6. Zinc-Nickel and Electroless Nickel versions are available with an EMI grounding plate on both sides of the receptacle to ensure proper grounding for your shielded RJ45 cables. Don't see what you are looking for? Call today to discuss custom solutions for all your interconnect needs.

Features
  • Jacks are transversely sealed with or without mated connector or cap and maintain IP68 seal and rating
  • Anodized Aluminum finish is unshielded, RoHS compliant and black in color
  • Category 6 rated
  • Only a D38999 or M83723 hole is needed for mounting
  • Ruggedized RJ45 Jacks are able to mate with L-com's line of Ruggedized Plugs as well as assemblies built using those plugs or standard RJ45's

Application
  • 10/100/1000 Base-T networks
  • Battlefield communication systems
  • Factory network
  • Harsh environment
  • Industrial process control

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.