L-com

Cat6 Outdoor Patch Cable, RJ45/RJ45, Black, 1.0 ft

  • Picture of Cat6 Outdoor Patch Cable, RJ45/RJ45, Black, 1.0 ft
Picture of Cat6 Outdoor Patch Cable, RJ45/RJ45, Black, 1.0 ft
SKU TRD695OD-1
Available to Ship 12
Quantity Price
1 - 24 $34.49
25 - 49 $32.77
50 - 99 $31.04
100 + Call Us
Price $34.49

All Prices are in US Dollars and do not include duties



Protect Ethernet cable runs outside with L-com's Outdoor Category 6 rated cables. The Gel-filled jacket provides moisture protection when used in an outdoor environment. With the UV protected jacket, outdoor cable runs are protected from damage caused by sunlight exposure. The cable is EIA568 color-coded for compatibility with standard installations and features solid conductors for termination into standard IDC connectors. Custom lengths are available; contact us today with your project requirements.

Features
  • Category 6 rated
  • Gel-filled jacket provides moisture protection
  • UV rated jacket resists damage caused by sunlight exposure
  • Features 24AWG solid conductors and is a great fit for PoE and PoE+ applications
  • Please visit our Custom Cable Configurator to create your own custom lengths.

Application
  • Industrial Ethernet
  • 10/100/1000 applications
  • Process Industry applications
  • Harsh Environment applications
  • Manufacturing

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.