Due to severe US weather conditions, some orders may be slightly delayed. If you have questions, contact us at +1 (866) 316-4799
 
 
L-com

Bulgin Ethernet Cat5e STP Standard Buccaneer Connector standard buccaneer circular data connector

  • Picture of Bulgin Ethernet Cat5e STP Standard Buccaneer Connector standard buccaneer circular data connector
Picture of Bulgin Ethernet Cat5e STP Standard Buccaneer Connector standard buccaneer circular data connector
SKU PX0777/CAT5ESTP
Available to Ship 20
Quantity Price
1 - 24 $58.99
25 - 49 $56.04
50 - 99 $53.09
100 + Call Us
Price $58.99

All Prices are in US Dollars and do not include duties



The Bulgin PX0777-CAT5ESPT Cat 5e Ethernet coupler standard buccaneer circular data connector offered by L-com is intended for use in harsh environments for 100Base-TX and 1000Base-T Ethernet protocols. This Cat 5e Ethernet coupler connector provides for sealed inline RJ45 connections. With a 100 Ohm impedance, our circular data connector can withstand voltages of up to 42 V and currents up to 1.5 A.

This IP68 connector is best suited to operators of high speed data networks in internal or external environments that require protection against the ingress of dust and moisture. Our Cat 5e Ethernet coupler connector is made of PVC and meets UL94V-0 flammability standards. This coupler is also supplied with cable glands and utilizes shielded twisted pair cable.

The Bulgin PX0777-CAT5ESPT standard buccaneer circular data connector offered by L-com can resist cold temperatures ranging from -20 to +70°C. This data connector measures 4.13 inch in length, 1.5 inch in height, and 1.5 inch in width.

L-com has one of the largest in-stock selections of data connectors, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the Cat 5e Ethernet standard buccaneer circular data connector that meets your needs.

Features
  • IP68 Rating
  • For Sealed Inline RJ45 Connections
  • Supplied Complete with Coupler
  • Shielded (STP) & Unshielded (UTP) versions
  • Cat5e Shielded Coupler also available
  • Cable Range 3.5-8mm (with glands supplied)


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.