L-com

Cat5e Shielded High Flex Ethernet Cable, RJ45 / RJ45, 10.0 ft

  • Picture of Cat5e Shielded High Flex Ethernet Cable, RJ45 / RJ45, 10.0 ft
  • Picture of Cat5e Shielded High Flex Ethernet Cable, RJ45 / RJ45, 10.0 ft
Picture of Cat5e Shielded High Flex Ethernet Cable, RJ45 / RJ45, 10.0 ft
SKU TRD855HFX-10
Available to Ship 7
Quantity Price
1 - 9 $194.99
10 - 24 $187.19
25 - 99 $179.39
100 + Call Us
Price $194.99

All Prices are in US Dollars and do not include duties



Designed for environments where ordinary patch cables fail, this exclusive ultra flexible Category 5E patch cord series from L-com is built to take a beating. With a Halogen-Free PUR jacket, the Hi-Flex series cables will not breakdown when exposed to oil based lubricants making these cables ideal for robotic control systems on the factory floor. With a braided shield and L-com's shielded RJ45 connectors, EMI/RFI interference is minimized. Get the cable that is designed for your factory environment; install the L-com Hi-Flex Series Patch Cables.

For extreme high flex applications, check out our TRD877HF High Flex Ethernet Cables.


Features
  • Min Bend Continuous Flex = 12.5x Cable OD
  • Halogen-Free, Oil Resistant, PUR Jacket
  • Fully Shielded RJ45 w/ integrated Strain relieF
  • EIA/TIA 568, TSB-36, ISO/IEC 11801
  • Stock lengths up to 300 ft for direct runs to equipment

Application
  • Industrial Ethernet
  • 10/100BASE-TX
  • Factory Automation
  • Process Industry applications
  • Harsh Environment applications

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.