L-com

Cat5e Shielded Extreme High Flex Ethernet Cable, RJ45 / RJ45, 25.0 ft

  • Picture of Cat5e Shielded Extreme High Flex Ethernet Cable, RJ45 / RJ45, 25.0 ft
  • Picture of Cat5e Shielded Extreme High Flex Ethernet Cable, RJ45 / RJ45, 25.0 ft
Picture of Cat5e Shielded Extreme High Flex Ethernet Cable, RJ45 / RJ45, 25.0 ft
SKU TRD877HF-25
Available to Ship 1
Quantity Price
1 - 9 $340.99
10 - 24 $327.35
25 - 99 $313.71
100 + Call Us
Price $340.99

All Prices are in US Dollars and do not include duties



L-com's TRD877HF cables are designed for use in extreme high-flex applications such as manufacturing and automation where repetitive motion is prevalent. These double shielded patch cables feature a combination of a 100% foil plus a 75% braid shield to protect against data corrupting EMI and RFI. The Zero Halogen jacket allows the TRD877 series to meet today's environmental and safety requirements where expensive equipment and human lives are at stake.

Features
  • Used to connect industrial Ethernet devices in harsh environments
  • Double Shielded Foil + Braid Design Reduces EMI/RFI Interference
  • Zero Halogen Jacket addresses environmental and safety requirements
  • PUR jacket resists oil and other contaminants and meets VW-1 and CMX ratings
  • Flex Rating: 1 million cycle test (10X cable O.D. Min radius) 10 Million cycle test (20X cable O.D. min radius)

Application
  • Industrial Ethernet
  • 10/100BASE-TX
  • Factory Automation
  • Manufacturing
  • Harsh Environment applications

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.