L-com

Cat5e RJ45 Mini Coupler Shielded RJ45 (8x8) Panel Mount Style

  • Picture of Cat5e RJ45 Mini Coupler Shielded RJ45 (8x8) Panel Mount Style
Picture of Cat5e RJ45 Mini Coupler Shielded RJ45 (8x8) Panel Mount Style
SKU ECF504-SC5E-MINI
Available to Ship 4279
Quantity Price
1 - 24 $24.89
25 - 49 $22.40
50 - 99 $19.91
100 + Call Us
Price $24.89

All Prices are in US Dollars and do not include duties



L-com's ECF panel mount RJ45 Mini Coupler line combines innovative design with an affordable price. With a solid die-cast metal mounting frame, these unique RJ45 coupler kits allow panel mounting in virtually any panel thickness. Category rated Mini couplers are available in a category 5e or category 6 rating in both shielded and non-shielded versions. At less than 1 inch in length, these Mini couplers are engineered to bring high performance in the most compact design possible. They are smaller than ever and this reduced space and weight leads to better air flow, gives you more room to work with behind your panel and is less stressful on cable exits ensuring that you don't exceed your cable's bend radius. RJ45 coupler kits include a snap-in mini coupler, mounting frame and 4-40 machine screws. Contact L-com today for your high-volume needs.

Features
  • Flange mount kit includes a snap-in coupler, mounting frame and 4-40 machine screws
  • High performance Ethernet mini couplers exceed category standards and EIA568A/B dual wiring provides compatibility for every installation
  • Maximize your useable space by pairing with L-com's Right Angle Ethernet Cables found <a href="/ethernet-right-angle-cable-assemblies">HERE</a
  • At less than 1 inch in length, L-com's Mini Couplers are shorter and lighter than your standard coupler allowing for maximum space behind your application to give you more room to work with, your rack or panel , and less stress on your cable exit to make sure you don't exceed the bend radius of your cable
  • Available in Cat5e and Cat6 in shielded or non-shielded versions, the Mini Couplers are RJ45 (8x8) female to RJ45 (8x8) female allowing for easy coupling of cables with no tools or punch-downs required

Application
  • Ethernet such as 10BASE-T, 100BASE-TX or 1000BASE-T
  • Telecommunications
  • LAN
  • Premise wiring
  • Voice, data and video networking

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.