L-com

Cat5e RJ45 Ethernet Cable -Shielded 26 AWG PVC Jacket - Gray, 5.0 ft

  • Picture of Cat5e RJ45 Ethernet Cable -Shielded 26 AWG  PVC Jacket - Gray, 5.0 ft
  • Picture of Cat5e RJ45 Ethernet Cable -Shielded 26 AWG  PVC Jacket - Gray, 5.0 ft
Picture of Cat5e RJ45 Ethernet Cable -Shielded 26 AWG  PVC Jacket - Gray, 5.0 ft
SKU TRD855SCR-5
  Available for backorder
Quantity Price
1 - 24 $17.99
25 - 49 $17.09
50 - 99 $16.19
100 + Call Us
Price $17.99

All Prices are in US Dollars and do not include duties



L-com's TRD855SCR series RJ45 Cat5e Ethernet cables are ideal for use in Indusial Ethernet networking applications where EMI and RFI are present. These rugged RJ45 Cat5e Ethernet Cables feature 26 AWG stranded cable construction providing flexibility as well as a 100% foil shield. These RJ45 Cat 5e Ethernet cables are designed to perform to EIA568 standards while not putting a strain on your budget.

Features
  • Cat5E rated for High Speed Ethernet Network Performance
  • Aluminized Polyester Shield for protection from EMI
  • EIA568 compliant ensuring compatibility with your network
  • 26AWG stranded conductors provide flexibility
  • RoHS Compliant

Application
  • Industrial Ethernet
  • 10/100BASE-TX
  • Factory Automation
  • Process Industry applications
  • Harsh Environment applications

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.