Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.
 
L-com

Bulkhead M12 to RJ45 IP67/65 Connector

  • Picture of Bulkhead M12 to RJ45 IP67/65 Connector
  • Picture of Bulkhead M12 to RJ45 IP67/65 Connector
Picture of Bulkhead M12 to RJ45 IP67/65 Connector
SKU 90001136
Available to Ship 4
Quantity Price
1 - 9 $181.99
10 - 24 $174.71
25 - 99 $167.43
100 + Call Us
Price $181.99

All Prices are in US Dollars and do not include duties



This versatile IP67/65 connector/adapter provides a bulkhead style M12 connector on one and a shielded RJ45 jack on the other to address specific Industrial Ethernet applications. This connector is " D"- coded according to IEC 61076-2-101 and supports both 10Base T and 100Base T Ethernet applications. Order online today!

Features
  • Supports 10/100Base T applications
  • " D"- coded according to IEC 61076-2-101
  • Operating Temperature 0°C to +70° C
  • Used to connect an M12 cable to an RJ45 Ethernet cable in harsh environments

Application
  • Industrial Ethernet
  • Automation
  • Factory network
  • Harsh environment
  • Process network


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.