L-com

Braid Shielded Category 5e High Flex Right Angle Ethernet Cable, Straight/Right Angle Down, 2.0m

  • Picture of Braid Shielded Category 5e High Flex Right Angle Ethernet Cable, Straight/Right Angle Down, 2.0m
Picture of Braid Shielded Category 5e High Flex Right Angle Ethernet Cable, Straight/Right Angle Down, 2.0m
SKU TRD855SRA1DBL-2M
Available to Ship 1
Quantity Price
1 - 24 $92.09
25 - 49 $87.49
50 - 99 $82.88
100 + Call Us
Price $92.09

All Prices are in US Dollars and do not include duties



L-com's unique, patented, braid shielded right angle patch cables provide true Category 5e performance at an affordable price. These right angle Ethernet patch cables feature a specialized channel separator and load bar to achieve true Cat5e performance while maintaining a right angle bend as well as being fully shielded to limit EMI and RFI interference. Built with special, high-flex cable, these assemblies are rated for 10 million flex cycles at 8x the cable diameter making them ideal for continuous motion applications. L-com's right angle cables are superior to competitor's right angle assemblies. We've tested it ourselves and the competitor's right angle cables do not pass the Cat 5e test since the twists of the individual pairs are not maintained into the connector body. These industry first cables are perfect for use in tight fit applications and dense connectivity applications commonly found in data centers. Order online today!

Features
  • Flex rating: 10 million cycles at 1.82" (46.4mm) for continuous motion or automation applications
  • S/UTP Braid shielded for EMI/RFI protection
  • High flex PUR jacket with 26AWG stranded conductors
  • Category 5e Rated; with straight RJ45 connector orientation to Right Angle Down RJ45 connector orientation
  • Temperature range: -20° to 80°C

Application
  • Industrial Ethernet
  • Continuous motion
  • Robotics
  • Factory Automation or manufacturing
  • Data Center

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.