L-com

Brad® Nano-Change® M8 Cable 3 Position IP68 rated Female to Pigtail 24AWG PVC YLW, 2.0m

  • Picture of Brad® Nano-Change® M8 Cable 3 Position IP68 rated Female to Pigtail 24AWG PVC YLW, 2.0m
  • Picture of Brad® Nano-Change® M8 Cable 3 Position IP68 rated Female to Pigtail 24AWG PVC YLW, 2.0m
Picture of Brad® Nano-Change® M8 Cable 3 Position IP68 rated Female to Pigtail 24AWG PVC YLW, 2.0m
SKU TRG325-C4Y-2M
Available to Ship 158
Quantity Price
1 - 24 $50.09
25 - 49 $48.09
50 - 99 $46.58
100 + Call Us

Product available until inventory is depleted

This product has been discontinued and has availability until the inventory is depleted. Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Price $50.09

All Prices are in US Dollars and do not include duties



L-com offers Brad® Nano-Change® M8 assemblies. Built with IEC Compliant M8 connectors, these rugged, space-saving cables are ideal for use with miniature sensors and actuators in industrial control applications. Nano-Change® connectors are designed to withstand harsh-industrial and weather environments. They also feature an anti-vibration feature to prevent loosening under high vibration applications. Call L-com with your application information today.

Features
  • Cost effective PVC jacket with dynamic -20°C to +105°C temperature range
  • IP68 rating (when mated) ensures protection against liquids and particulate
  • Pigtail versions allow user flexibility to configure their own assemblies with 24AWG leads
  • Need a mate for your cable or a receptacle for your enclosure or panel? Find L-com's M8 receptacles HERE
  • Used to connect to 3 pole M8 devices such as sensors, actuators or test equipment

Application
  • Test equipment
  • Actuators
  • I/O connectivity
  • Industrial control and factory automation
  • Sensors or miniature sensor applications

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.