L-com

Armored IP68 Cat5e Cable, Ruggedized RJ45, Plug to Jack, ZnNi w/ FR-TPE Cable & Dust Caps, 5.0m

  • Picture of Armored IP68 Cat5e Cable, Ruggedized RJ45, Plug to Jack, ZnNi w/ FR-TPE Cable & Dust Caps, 5.0m
Picture of Armored IP68 Cat5e Cable, Ruggedized RJ45, Plug to Jack, ZnNi w/ FR-TPE Cable & Dust Caps, 5.0m
SKU TRD8RGMT5-05
Available to Ship Call us
Quantity Price
1 - 4 $1,500.00
5 - 9 $1,440.00
10 - 24 $1,380.00
25 + Call Us
Price $1,500.00

All Prices are in US Dollars and do not include duties



L-com's most durable and rugged Cat5e cable line just got even tougher. The new Metal Armored TRD8RGMT line is designed for use in outdoor, industrial and military applications where the harshest environments exist and now has crush resistant metal armor. These robust assemblies are built using our IP68, ruggedized RJ45 plugs and jacks. The Category 5e cable used in the cables is double shielded, high-flex, UV and Oil resistant and made with a FR-TPE (Flame Retardant Thermoplastic Elastomer) jacket that is CMX outdoor rated. The metal armor protects the cable from damage and features a 1,500 pounds per square inch crush resistance. Superior shielding of both the cable and connectors ensures higher data transmission rates up to Gigabit Ethernet speeds. These cables offer complete moisture, dust, oil, UV and damage protection for your military, outdoor or industrial application. To suit every need, we offer all plug and jack combinations off the shelf in both Zinc Nickel and Anodized Aluminum finishes.

Features
  • Ruggedized Jacks are able to mate with L-com's line of Ruggedized Plugs as well as standard RJ45 plugs. Ruggedized Plugs are able to mate with L-com's line of Ruggedized Jacks.
  • This assembly consists of a Ruggedized RJ45 Plug to a Ruggedized RJ45 Jack, both utilizing a Zinc-Nickel finish
  • An internal compression nut establishes 10 lbs of cable strain-relief establishing robust cable strength for Ruggedized assemblies and Zinc-Nickel Jacks have EMC grounding plate to ensure proper grounding of shielded RJ45 cables
  • Category 5e cable used in assembly is Oil and UV resistant, Double Shielded, High-Flex and made using a CMX outdoor rated FR-TPE (Flame Retardant Thermoplastic Elastomer) jacket with a dynamic temperature range of -40°C to +80°C
  • Metal armor provides 1,500 pounds per square inch crush resistance to protect cables from damage

Application
  • 10/100/1000 Base-T networks
  • Factory network
  • Industrial process control
  • Battlefield communication systems
  • Harsh environment

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.