100 Ohm (T1) Bulk Cable with Individually Shielded Pairs - 1,000 ft Spools
100 ohm T1 bulk cable supports T1, xDSL, and E1 communication systems in voice, video, and data networks through shielded twisted-pair construction supplied in 1,000-foot reel lengths for large-scale structured cabling installations. Featuring 100 ohm impedance aligned with common T1 and WAN transmission requirements maintaining balanced signal performance, this shielded cable reduces EMI and RFI exposure in electrically noisy installations. Designed with solid 22-AWG conductors meeting Telcordia GR-137-CORE requirements for WAN infrastructure, telecom rooms, and enterprise network environments.
For comprehensive T1 cabling solutions beyond bulk cable, explore our Ethernet Cabling Bulk Cable - T1 category, featuring 100 ohm shielded twisted-pair cable assemblies designed for T1, xDSL, E1, WAN infrastructure, and telecom applications requiring balanced signal transmission in voice, video, and data networks.
FAQs
What is 100 ohm T1 bulk cable used for?
L-com 100 ohm bulk cable is designed to support T1, xDSL, and E1 communication systems used in voice, video, and data networks. We offer this cable for use in WAN infrastructure, telecom rooms, and enterprise network environments where consistent signal transmission over twisted-pair media is required. Typical applications include carrier networks, building backbones, and service provider deployments for voice and data services requiring 100 ohm impedance.
What length is the 100 ohm T1 bulk cable supplied in?
100 ohm T1 bulk shielded twisted-pair cable is supplied in 1,000-foot reel lengths, making it well suited for large-scale structured cabling installations. The 100 ohm impedance aligns with common T1 and WAN transmission requirements to help maintain balanced signal performance. The 1,000-foot spool format supports projects that require bulk cable delivery directly to the jobsite for enterprise networks or WAN and telecom infrastructure.
What shielding does the 100 ohm T1 cable provide?
100 ohm T1 bulk cable’s shielded construction helps reduce exposure to EMI and RFI, supporting cleaner signal paths in electrically noisy installations. This L-com 100 ohm shielded bulk cable with individually shielded pairs meets Telcordia GR-137-CORE requirements and supports reduced NEBS and FCC system emissions. The shielding protects T1, xDSL, and E1 communication systems in carrier networks, building backbones, and service provider deployments.
What are the physical specifications of 100 ohm T1 bulk cable?
100 ohm T1 bulk cables are designed with solid 22-AWG conductors, a nominal twisted-pair insulation diameter of 0.065 inches, and an insulation thickness of 0.020 inches. A nominal jacket thickness of 0.022 inches results in an overall cable diameter of approximately 0.315 inches, supporting durability during routing and installation. The cable is rated for a maximum DC voltage of 300 volts and a maximum operating temperature of 60 °C.
What standards does the 100 ohm T1 bulk cable meet?
L-com 100 ohm shielded bulk cable meets Telcordia GR-137-CORE requirements and supports reduced NEBS and FCC system emissions. It is compatible with T1 and DSL system requirements and is suitable for projects requiring bulk cable delivery for structured cabling installations. The standards compliance supports deployment in WAN infrastructure, telecom rooms, and enterprise network environments where T1, xDSL, and E1 communication systems require certified cable performance.
What conductor type is used in 100 ohm T1 bulk cable?
100 ohm T1 bulk cable have designed this cable with solid 22-AWG conductors supporting consistent signal transmission over twisted-pair media in WAN infrastructure and enterprise network environments. The solid conductor construction provides mechanical stability during installation and routing in structured cabling applications. This conductor type supports T1, xDSL, and E1 communication systems in carrier networks, building backbones, and service provider deployments for voice and data services.
Need assistance selecting the right 100 ohm T1 bulk cable for your WAN infrastructure or enterprise network installation? Our engineering team provides expert technical guidance on impedance specifications, shielding requirements, conductor sizing, and Telcordia compliance for your specific T1, xDSL, or E1 communication system requirements.
Contact Sales: Sales@L-com.com
Product Technical Support: techsupportrf@infiniteelectronics.com
L-com offers a wide selection of in-stock 100 ohm shielded bulk cables to support T1, xDSL, and E1 communication systems for domestic and international shipping. Whether you are building structured cabling for enterprise networks or deploying WAN and telecom infrastructure, L-com provides dependable bulk cable solutions designed to support balanced signal transmission in demanding environments.