L-com

ESD Metal Industrial USB 2.0 Extender System, Extends Up to 150 feet over Solid Core Ethernet, TX Transmitter and 4 Port RX Receiver Hub

  • Picture of ESD Metal Industrial USB 2.0 Extender System, Extends Up to 150 feet over  Solid Core Ethernet, TX Transmitter and 4 Port RX Receiver Hub
  • Picture of ESD Metal Industrial USB 2.0 Extender System, Extends Up to 150 feet over  Solid Core Ethernet, TX Transmitter and 4 Port RX Receiver Hub
  • Picture of ESD Metal Industrial USB 2.0 Extender System, Extends Up to 150 feet over  Solid Core Ethernet, TX Transmitter and 4 Port RX Receiver Hub
  • Picture of ESD Metal Industrial USB 2.0 Extender System, Extends Up to 150 feet over  Solid Core Ethernet, TX Transmitter and 4 Port RX Receiver Hub
  • Picture of ESD Metal Industrial USB 2.0 Extender System, Extends Up to 150 feet over  Solid Core Ethernet, TX Transmitter and 4 Port RX Receiver Hub
Picture of ESD Metal Industrial USB 2.0 Extender System, Extends Up to 150 feet over  Solid Core Ethernet, TX Transmitter and 4 Port RX Receiver Hub
SKU LC6-USB20I-4PX165
Available to Ship 87
Quantity Price
1 - 9 $277.99
10 - 24 $266.87
25 - 99 $255.75
100 + Call Us
Price $277.99

All Prices are in US Dollars and do not include duties



L-com’s LC6-USB20I-4PX165 is a four port USB 2.0 UTP extender hub that is designed for industrial environments. This industrial level ESD protection metal ESD USB 2.0 style extender hub uses 24AWG solid conductor-Ethernet to extend a USB signal. (Ethernet cable assembly is sold separately.) Our UTP extender hub uses Cat6 or Cat5e cable to transmit signals at much greater distances than standard USB 2.0 limit of 5 meters. This extender hub is capable of transmitting signals up to 150 feet at a maximum distance. The remote end has 4 ports and can act as a USB hub for connecting multiple USB peripherals simultaneously.

The metal industrial shell allows for extra ESD protection of 15KV as well as an extended temperature range appropriate to most factory environments. The industrial USB extender hubs ship with both TX (local) and RX (remote) units as well as an optional power supply, power terminal block and DIN rail mounting kit. Power supplies are needed for use with BUS powered devices such as thumb drives, HD drives and other such USB peripherals that require BUS power.

L-com has the largest in-stock selection of USB 2.0 UTP extender hubs for local, domestic and international orders. We should be your first choice because we have a wide variety of high-quality, continuously-in-stock inventory for same business day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect four port UTP extender hub as per your requirements.


Features
  • Extends USB 2.0 transmission distance up to 45 meters or 150 feet over Category 5e or Category 6 solid conductor Ethernet cable and the RX (remote) unit supports up to 4 ports and functions as a Hub
  • Compliant to USB 2.0 standards with data rates up to 480Mbps and webcam streaming up to 1080P resolution
  • Plug and Play with no software required and all major operating systems supported
  • Industrial design includes metal shell for robust temperature range and ESD protection
  • Includes TX (local) and RX (remote) units as well as a user manual, and optional use power supply, power terminal block and DIN rail mounting kit; Ethernet extension cable is sold separately

Application
  • Security and Surveillance
  • Point of sale
  • Industrial control
  • Remote desktop
  • Enterprise computing

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.