We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

Embedded 850/900/1800/1900/2100 MHz PCB Antenna, 0 dBi gain, IPEX Connector

SKU HG819-00PU1-100IPEX
Available to Ship 157
Quantity Price
1 - 24 $14.79
25 - 49 $14.05
50 - 99 $13.31
100 + Call Us
Price $14.79

All Prices are in US Dollars and do not include duties



The HG819-00PU1-100IPEX is a multiband omnidirectional antenna designed to integrate into devices requiring wireless capability. By embedding these antennas directly into a device, the need for external antennas is eliminated. The omni-directional radiation pattern makes it ideal for multipoint and mobile wireless systems.

Features
  • Highly efficient printed circuit board (PCB) design
  • Designed for omni-directional applications
  • Low profile, compact size
  • IPEX connector

Application
  • Integrate into self contained wireless equipment
  • Embedded applications requiring integration flexibility
  • Multiband cellular frequencies

Key Specifications

Key Specifications

Connector Series
IPEX
Impedance
50 Ohm
Maximum Input VSWR
3:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.