L-com

DVI Hybrid Active Optical Fiber Cable 10 meter

  • Picture of DVI Hybrid Active Optical Fiber Cable 10 meter
Picture of DVI Hybrid Active Optical Fiber Cable 10 meter
SKU AOC-DVDV-S-010
Available to Ship 6
Quantity Price
1 - 9 $600.00
10 - 24 $576.00
25 - 99 $552.00
100 + Call Us
Price $600.00

All Prices are in US Dollars and do not include duties



The L-com AOC-DVDV-S series are DVI Active Optical Cables (AOCs) that use fiber instead of copper to transmit the signal over longer distances than copper allows. The AOC-DVDV-S DVI AOCs also have better signal quality and are highly resistant to EMI and radiation interferences. Over the single channel interface, these DVI AOCs from L-com support up to 10.2Gbps bandwidth, and computer resolutions up to 1080p and 4K2K at over 100M. Compared to standard DVI cables, the L-com AOC-DVDV-S AOCs are slimmer, softer, and require no external power supply. All of L-com's AOC-DVDV-S series DVI Active Optical Cables are in stock and ready to ship today!

Features
  • For long distance transmissions
  • Supports up to 10.2Gbps
  • Supports resolutions to 1080p and 4K2K
  • No external power supply needed
  • No radiation and highly resistant to EMI
  • Source connector programmable to store EDID information

Application
  • Digital and LED signage
  • Medical Imaging Equipment
  • Home Theater Applications (Blue-Ray, 3D Video, Projectors, DVR, Game Consoles and Computers)
  • Conference Room Video Equipment
  • Security Systems

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.