We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

Dual Swivel Rachet Style Marine Antenna Mount, Anti Corrosion ABS, 1"-14 Male Threads

SKU LCMARRM01
Available to Ship 13
Quantity Price
1 - 24 $17.99
25 - 49 $17.09
50 - 99 $16.19
100 + Call Us
Price $17.99

All Prices are in US Dollars and do not include duties



The L-com LCMARRM01 dual swivel rachet style antenna mount is offered for marine and omnidirectional antennas. This marine antenna mount is constructed of anti-corrosion ABS. Our high durable mount is ideal for marine communication, fishing, navigation, entertainment, and emergency services.

The working temperature range for our dual swivel rachet-style installation is -40 to 80 degrees Celsius. The LCMARRM01 marine antenna mount from L-com is available in 6-inch length, 2.61-inch width, and 2.61-inch height. This antenna mount has a flat base fixture and 1"-14 male threads, making it suited for use with search and rescue equipment, satellite TV, radio systems, radar, sonar, depth finders, VHF, GPS, satellite phones, fish finders, and sonar-based equipment applications.

L-com has one of the largest in-stock selections of marine grade dual swivel rachet style style antenna mounts for international and domestic orders. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect high durable ABS marine antenna mount for your requirements.


Features
  • ABS marine grade mount
  • Dual swivel rachet style
  • 1"-14 male threaded
  • High durable material
  • Anti corrosion
  • Flat base fixture

Application
  • Marine antenna mounts
  • Marine communication: VHF, GPS, satellite phones
  • Navigation: Radar, sonar, depth finders
  • Fishing: Fish finders, sonar-based equipment
  • Entertainment: Satellite TV, radio systems
  • Emergency services: Search and rescue operations


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.