L-com

Dual Circuit Vertical Limit Switch with Adjustable Roller Lever, Rated for 5A @220 VAC

  • Picture of Dual Circuit Vertical Limit Switch with Adjustable Roller Lever, Rated for 5A @220 VAC
  • Picture of Dual Circuit Vertical Limit Switch with Adjustable Roller Lever, Rated for 5A @220 VAC
  • Picture of Dual Circuit Vertical Limit Switch with Adjustable Roller Lever, Rated for 5A @220 VAC
  • Picture of Dual Circuit Vertical Limit Switch with Adjustable Roller Lever, Rated for 5A @220 VAC
  • Picture of Dual Circuit Vertical Limit Switch with Adjustable Roller Lever, Rated for 5A @220 VAC
Picture of Dual Circuit Vertical Limit Switch with Adjustable Roller Lever, Rated for 5A @220 VAC
SKU LIMSW-5108
Available to Ship 4
Quantity Price
1 - 24 $95.99
25 - 49 $91.19
50 - 99 $86.39
100 + Call Us
Price $95.99

All Prices are in US Dollars and do not include duties



The L-com LIMSW-5108 dual circuit vertical limit switch is electromechanical device operated by physical force via a adjustable roller lever. This limit switch can be employed in industrial automation to limit the travel of tooling or machinery as well as for object detection and part counting. Applications include material handling, OEM machine builders, food and beverage packaging, conveyer systems, machining, automotive manufacturing, and warehouse automation.

This limit switch has a strong aluminum IEC type body that is IP65 rated, protecting the internal switching mechanism from external forces, debris, moisture, and other contamination. Our switch has a 10A at 220 VAC rating, operates between speeds of 1mm - 2 m/s, and can withstand temperatures of up to 80 degrees C. We provide limit switches for use in process automation industries, safety interlock applications in gates, doors, and valve positions on pipelines.

The L-com LIMSW-5108 dual circuit vertical limit switch has 1NO + 1NC contact and is suitable for position indication on dampers, hoods, and other air handling equipment (HVAC). This switch has a long mechanical life of up to 15million cycles.

L-com has one of the largest in-stock selections of vertical limit switches with same-day shipment for domestic and international orders. Our portfolio includes lightning and surge protectors, coaxial cable assemblies, connectors, adapters, antennas, RF amplifiers and NEMA rated enclosures. For further information on similar products, our expert technical support and trained sales team can get you the perfect vertical limit switch as per your requirements.


Features
  • Double circuit limit switch
  • Solid integral cast aluminum alloy housing
  • IP65 protection grade
  • Long mechanical life

Application
  • Material handling
  • OEM machine builders
  • Food and beverage packaging
  • Conveyer systems
  • Machining
  • Automotive manufacturing
  • Warehouse automation.

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.