We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

Dual Band Duplexed Antenna Kit with GPS 108-174 380-870 MHz NMO Mount/N Type Connectors

SKU HG10382DU-GPS
Available to Ship 6
Quantity Price
1 - 9 $201.99
10 - 24 $185.83
25 - 99 $169.67
100 + Call Us
Price $201.99

All Prices are in US Dollars and do not include duties



Combined with a GPS antenna, this VHF/UHF duplexed mobile antenna kit is ideally suited for multipoint mobile applications including service vehicles, public transportation, public safety, mining and construction vehicles, as well numerous other commercial and industrial applications where mobility and wide coverage is desired. The antenna kit features a VHF/UHF duplexer, a pair of field tunable antennas, and a GPS antenna. This gives users the flexibility to operate radio transceivers in any VHF and UHF band with optimum performance. The kit allows the user to upgrade/switch to any NMO-type antenna.

Features
  • Duplexer (VHF/UHF 108-174MHz/380-870MHz) with integral NType (m) Connectors (3 ea.)
  • Low Loss HG-GPSNMO58-SMA NMO Combination mount with integrated GPS antenna (1 ea.)
  • RG-58/U NMO mount (1 ea.)
  • Field Tunable Antennas (2 ea.)
  • RG-58/U Feed Cable (1 ea.)

Application
  • Service vehicles
  • Public Safety
  • Public Transportation
  • Mining & construction

Key Specifications

Key Specifications

Antenna Type
Duplexed
Connector Series
NMO Mount
Impedance
50 Ohm
Maximum Input VSWR
1.6:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.