L-com

Dual Band 47dBi Survey GPS/GNSS Antenna 1,205-1,615 MHz TNC Female Connector IP67

  • Picture of Dual Band 47dBi Survey GPS/GNSS Antenna 1,205-1,615 MHz TNC Female Connector IP67
Picture of Dual Band 47dBi Survey GPS/GNSS Antenna 1,205-1,615 MHz TNC Female Connector IP67
SKU LCANGPS1003
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


The LCANGPS1003 is an active GPS/GNSS dual band L1/L2 antenna with 47.5 dBi overall gain. This high precision antenna is IP67 rated, light weight and designed for Survey. The active Survey GPS/GNSS antenna is ideally suited for use in harsh operating environments where stability and reliability of GPS/GNSS signal is required.

This antenna operates in the 1.205-1.278GHz and 1.559-1.615GHz bands meeting GPS L1/L2, GALILEO E1 and GLONASS L1/L2 requirements. The LCANGPS1003 antenna has an integrated LNA with 2 dB noise figure and typical LNA gain of 40 dB.

The LCANGPS1003 GPS antenna from L-com, with an axial ratio of 3 dB, can track visible satellites under extreme conditions, providing positioning solutions with accuracy for UAV navigation, autonomous tracking, or GIS surveying.

Features
  • Dual Band
  • IP67 Rated
  • 1.205-1.278GHz and 1.559-1.615GHz
  • Stable Phase Center
  • Millimeter Level Accuracy
  • TNC Female

Application
  • GPS L1/L2
  • GLONASS L1/L2
  • Galileo E1
  • QZSS L1/L2
  • SBAS L1
  • Unmanned Vehicles/Vessels
  • GIS Surveying
  • Autonomous Vehicles

Key Specifications

Key Specifications

Antenna Type
GPS/GNSS
Polarization
RHCP
Minimum Frequency
1.21 GHz
Maximum Frequency
1.62 GHz
Connector Series
TNC
Connector Gender
Female
Impedance
50 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.