Dual Band 37dBi UAV GPS/GNSS Antenna 1,217-1,610 MHz SMA Male Connector IP67

SKU LCANGPS1000
QTY available 126
Quantity Price
1 + $427.99
Price $427.99

All Prices are in US Dollars and do not include duties



The LCANGPS1000 is an active GPS/GNSS dual band L1/L2 antenna with 37dBi overall gain. This high precision antenna is IP67 rated, light weight and designed for Unmanned Arial Vehicles (UAV). The active UAV GPS/GNSS antenna is ideally suited for use in harsh operating environments where stability and reliability of GPS/GNSS signal is required.

This antenna operates in the 1.217- 1.257GHz and 1.565-1.610GHz bands meeting GPS L1/L2, GALILEO E1 and GLONASS L1/L2 requirements. The LCANGPS1000 antenna has an integrated LNA with 1.5 dB noise figure and typical LNA gain of 33 dB.

The LCANGPS1000 GPS antenna from L-com, with an axial ratio of 3 dB, can track visible satellites under extreme conditions, providing positioning solutions with accuracy for UAV navigation, autonomous tracking, or GIS surveying.

Features
  • Dual Band
  • IP67 Rated
  • 1.217- 1.257GHz and 1.565-1.610GHz
  • Stable Phase Center
  • Millimeter Level Accuracy
  • SMA Male

Application
  • GPS L1/L2
  • GLONASS L1/L2
  • Galileo E1
  • QZSS L1/L2
  • SBAS L1
  • Unmanned Vehicles/Vessels
  • GIS Surveying
  • Autonomous Vehicles


Documents and Resources