L-com

DMX Lighting Adapter Cable, 3 pin XLR Male to RJ45 Female, Black, 1 FT

  • Picture of DMX Lighting Adapter Cable, 3 pin XLR Male to RJ45 Female, Black, 1 FT
  • Picture of DMX Lighting Adapter Cable, 3 pin XLR Male to RJ45 Female, Black, 1 FT
  • Picture of DMX Lighting Adapter Cable, 3 pin XLR Male to RJ45 Female, Black, 1 FT
  • Picture of DMX Lighting Adapter Cable, 3 pin XLR Male to RJ45 Female, Black, 1 FT
  • Picture of DMX Lighting Adapter Cable, 3 pin XLR Male to RJ45 Female, Black, 1 FT
Picture of DMX Lighting Adapter Cable, 3 pin XLR Male to RJ45 Female, Black, 1 FT
SKU DMXRJ01-ADP
Available to Ship 949
Quantity Price
1 - 24 $20.59
25 - 49 $19.56
50 - 99 $18.53
100 + Call Us
Price $20.59

All Prices are in US Dollars and do not include duties



The L-com DMXRJ01-ADP DMX (Digital Multiplex) lighting cable is a communication standard designed primarily for controlling stage lighting and effects. This black digital cable operates at a maximum DC voltage of 30 volts. Our DMX cable allows you to manage the intensity, color, movement, and effects of lighting fixtures, fog machines, and other devices typically used in stage shows, concerts, and architectural lighting.

This DMX cable has a 24 AWG round structure and uses stranded wire for increased flexibility. With a 110-ohm impedance and a single shield for protection, this cable provides dependable performance in a variety of DMX applications. We provide a DMX cable with a type 1 braid shield and a jacket diameter of 0.264 inches manufactured of PVC.

Our DMX lighting adapter cable is a 1-foot wire with a 3-pin XLR male connector on one end and a -pin RJ45 female connector on the other end. It has copper alloy contacts that are silver coated for enhanced conductivity. The nickel-plated bodies are durable, and the molded PVC strain relief offers further protection. This DMXRJ01-ADP cable from L-com functions properly between -20°C and 60°C. This black DMX cable features twisted pair conductors, which are crucial for reducing electromagnetic interference.

L-com has one of the largest in-stock selections of DMX cables, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the 3-pin XLR male to -pin RJ45 female DMX lighting adapter cable that meets your needs.


Features
  • DMX cables designed with a impedance of 120 ohms, crucial for preventing signal reflection and ensuring reliable data transmission
  • Twisted pair conductors to reduce electromagnetic interference (EMI) and crosstalk between cables
  • Used to connect lighting controllers to dimmers, intelligent lighting fixtures, and other stage equipment.

Application
  • Stage Lighting
  • Outdoor Venues
  • 5-pin XLR connections
  • 120 Ohm Transmission


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.