L-com

DMX 512 Lighting Cable, 5 pin XLR Female to 5 pin XLR Female, Black, 10 FT

  • Picture of DMX 512 Lighting Cable, 5 pin XLR Female to 5 pin XLR Female, Black, 10 FT
  • Picture of DMX 512 Lighting Cable, 5 pin XLR Female to 5 pin XLR Female, Black, 10 FT
  • Picture of DMX 512 Lighting Cable, 5 pin XLR Female to 5 pin XLR Female, Black, 10 FT
  • Picture of DMX 512 Lighting Cable, 5 pin XLR Female to 5 pin XLR Female, Black, 10 FT
  • Picture of DMX 512 Lighting Cable, 5 pin XLR Female to 5 pin XLR Female, Black, 10 FT
Picture of DMX 512 Lighting Cable, 5 pin XLR Female to 5 pin XLR Female, Black, 10 FT
SKU DMX512FF-BLK-10
Available to Ship 290
Quantity Price
1 - 24 $54.99
25 - 49 $52.24
50 - 99 $49.49
100 + Call Us
Price $54.99

All Prices are in US Dollars and do not include duties



The L-com DMX512FF-BLK-10 DMX (Digital Multiplex) 512 lighting cable is a communication standard designed primarily for controlling stage lighting and effects. This black digital cable operates at a maximum DC voltage of 30 volts. Our DMX 512 cable allows you to manage the intensity, color, movement, and effects of lighting fixtures, fog machines, and other devices typically used in stage shows, concerts, and architectural lighting.

This DMX 512 cable has a 24 AWG round structure and uses stranded wire for increased flexibility. With a 110-ohm impedance and a single shield for protection, this cable provides dependable performance in a variety of DMX applications. We provide a DMX 512 cable with a type 1 braid shield and a jacket diameter of 0.354 inches manufactured of PVC.

Our DMX 512 lighting cable is a 10-foot wire with a 5-pin XLR female connector on one end and a 5-pin XLR female connector on the other end. It has copper alloy contacts that are silver coated for enhanced conductivity. The nickel-plated bodies are durable, and the molded PVC strain relief offers further protection. This DMX512FF-BLK-10 cable from L-com functions properly between -20°C and 60°C. This black DMX 512 cable features twisted pair conductors, which are crucial for reducing electromagnetic interference.

L-com has one of the largest in-stock selections of DMX 512 cables, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the 5-pin XLR female to 5-pin XLR female DMX 512 lighting cable that meets your needs.


Features
  • DMX cables designed with a impedance of 120 ohms, crucial for preventing signal reflection and ensuring reliable data transmission
  • Twisted pair conductors to reduce electromagnetic interference (EMI) and crosstalk between cables
  • 5-pin version is the standard for DMX512
  • Used to connect lighting controllers to dimmers, intelligent lighting fixtures, and other stage equipment.

Application
  • Stage Lighting
  • Outdoor Venues
  • 5-pin XLR connections
  • 120 Ohm Transmission


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.