L-com

USB C to HDMI Cable Assembly, 1M

  • Picture of USB C to HDMI Cable Assembly, 1M
Picture of USB C to HDMI Cable Assembly, 1M
SKU VHA00020-1M
Available to Ship 81
Quantity Price
1 - 24 $27.59
25 - 49 $26.21
50 - 99 $24.83
100 + Call Us
Price $27.59

All Prices are in US Dollars and do not include duties



L-com's VHA00020-1M USB C to HDMI cable assembly in 1 meter length ships same day and is a cost effective way to connect a video signal. Our 1 meter USB C to HDMI cable assembly will connect a video signal from an existing source to a monitor or display without upgrading to a new monitor. The VHA00020-1M utilizes a USB C connector, which is common on numerous devices allowing a signal to be sent to a monitor using the popular HDMI (High Definition Multimedia Interface) connector. In addition, our VHA00020 cables at L-com are made of the highest quality construction including fully molded connectors, durable connector hoods and black PVC jackets.

Features
  • Connect mobile device to a monitor or other display
  • Convert a USB C signal into an HDMI output
  • Black PVC Jacket
  • Fully molded durable connectors
  • Supports resolutions up to 1080p and 4k

Application
  • Digital Signage
  • HDPC Display
  • High End Computer Graphics
  • Video Display from Mobile Laptop, Phone or Other Device

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.