L-com

DisplayPort Male Plug to DVI-I Female Jack, Coupler Adapter Convertor, 1080P at 60Hz

  • Picture of DisplayPort Male Plug to DVI-I Female Jack, Coupler Adapter Convertor, 1080P at 60Hz
Picture of DisplayPort Male Plug to DVI-I Female Jack, Coupler Adapter Convertor, 1080P at 60Hz
SKU DPDVIAD
Available to Ship 469
Quantity Price
1 - 24 $29.79
25 - 49 $28.30
50 - 99 $26.81
100 + Call Us
Price $29.79

All Prices are in US Dollars and do not include duties



The LCOM DPDVIAD adapter is perfect for upgrading to the newer digital DisplayPort A/V technology. This plug and play adapter converts DisplayPort output from a PC or Laptop to a DVI-I display which eliminates having to upgrade your display for DisplayPort compatibility. Our DisplayPort Male to DVI-I adapter is suitable for digital signage, multimedia and POS applications.

DPDVIAD adapter is very easy to use. Simply plug it into a DisplayPort jack from a PC or Laptop or other video source and plug an DVI-I cable into the adapter’s DVI-I end. Then connect that cable to the desired DVI-I enabled display or monitor. This adapter provides 1080p screen resolution. LCOM has the largest in-stock selection of audio/video adapters.

The DPDVIAD adapter is used in military, aviation, automotive, business, residential, and casino industries. LCOM provides same-day shipment for domestic and international orders. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the DisplayPort Male to DVI-I for your requirement.


Features
  • Plug and Play
  • Used to convert DisplayPort output from a PC or Laptop to a DVI display
  • 1080P Support

Application
  • Digital Signage
  • Multimedia
  • POS

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.