L-com

DisplayPort Male to HDMI Female, 4K@60Hz, Aluminum Alloy, Black

  • Picture of DisplayPort Male to HDMI Female, 4K@60Hz, Aluminum Alloy, Black
Picture of DisplayPort Male to HDMI Female, 4K@60Hz, Aluminum Alloy, Black
SKU LDPHDMIAD-MF
Available to Ship 379
Quantity Price
1 - 24 $50.99
25 - 49 $48.44
50 - 99 $45.89
100 + Call Us
Price $50.99

All Prices are in US Dollars and do not include duties



L-com’s LDPHDMIAD-MF adapter is ideal for digital signage, HDPC display, high-end computer graphics, and mini DisplayPort compatible device applications. Our DisplayPort male to HDMI female adapter is thunderbolt 2 compatible and supports 4K@60Hz resolutions. This adapter features PVC as the strain relief material.

The LDPHDMIAD-MF power delivery adapter available from L-com offers a more economical option than purchasing a new cable. This 4K@60Hz compatible adapter consists of a DisplayPort male to HDMI female connector. The compact design and gold-plated contacts make this adapter lightweight and portable, yet sustainable.

L-com’s LDPHDMIAD-MF adapter’s plug and play capability allow connection of any PC to a 4K Ultra HDTV or monitor to enjoy a truly cinematic experience. Our high-quality Push-On digital adapter is suitable for indoor usage. This adapter is available in grey to blend in with most A/V installations without standing out.

The LDPHDMIAD-MF DisplayPort adapter from L-com has same-day shipment for domestic and international orders. This adapter is used for mobile/cellular providers, internet service providers, cable companies, data communication and IT departments. For further information on similar products, our expert technical support and trained sales team can get you to the perfect DisplayPort adapter as per your requirement.


Features
  • Used to convert DisplayPort output from a PC or Laptop to a HDMI display
  • Plug and Play
  • 4K @ 60 Hz Support
  • Rugged Aluminum Alloy Construction
  • Compact Design
  • Gold Plated Contacts

Application
  • Digital Signage
  • HDPC Display
  • High End Computer Graphics
  • Video Display from Mobile Device
  • DisplayPort Compatible Devices


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.