L-com

DisplayPort to HDMI Adapter, DisplayPort Male to HDMI Female, 4K@60Hz, ABS Shell, Black, Dongle Style, 15cm

  • Picture of DisplayPort to HDMI Adapter, DisplayPort Male to HDMI Female, 4K@60Hz, ABS Shell, Black, Dongle Style, 15cm
Picture of DisplayPort to HDMI Adapter, DisplayPort Male to HDMI Female, 4K@60Hz, ABS Shell, Black, Dongle Style, 15cm
SKU DPHD-D
Available to Ship 490
Quantity Price
1 - 24 $31.99
25 - 49 $30.39
50 - 99 $28.79
100 + Call Us
Price $31.99

All Prices are in US Dollars and do not include duties



L-com's DPHD-D is a DisplayPort male to HDMI female adapter that connects a DisplayPort capable desktop, laptop, dock or video output device to an HDMI display, projector, monitor, or TV. This HDMI AV adapter supports video resolutions of up to 4K at 60 Hz. Our black-colored AV adapter with a cable length of 15 cm has an ABS shell and is perfect for travel.

The DPHD-D DisplayPort male to HDMI female adapter from L-com comes with gold-plated contacts, which resist corrosion and improve signal transmission performance. This dongle-style adapter is suitable for high-resolution monitors, digital signage and projection, conference rooms, boardrooms, HDTV, and office and work-from-home (WFM) applications. Additional dimensions and specifications for this AV adapter are on our downloadable PDF datasheet above.

L-com has one of the largest in-stock selections of DisplayPort to HDMI adapters for international and domestic orders. Make your online purchase right now to take advantage of our same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal HDMI adapter for your requirements.


Features
  • DisplayPort to HDMI Conversion cable
  • DisplayPort Male to HDMI Female meant to use an HDMI TV or monitor with a DisplayPort source such as a laptop or dock
  • Gold plated contacts for longevity and superior signal transmission
  • Supports up to 4K@60Hz resolutions
  • Perfect for travel, this dongle style adapter has a cable length of 15cm

Application
  • High Resolution Monitors
  • Digital Signage and Projection
  • Conference Rooms, Boardrooms, Office and Work from Home (WFM)
  • External Device Hook Up
  • HDTV


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.