L-com

Diplexer, 5 to 42 MHz Low Pass, 54 to 1250 MHz High Pass, 75 Ohm Type F Female

  • Picture of Diplexer, 5 to 42 MHz Low Pass, 54 to 1250 MHz High Pass, 75 Ohm Type F Female
Picture of Diplexer, 5 to 42 MHz Low Pass, 54 to 1250 MHz High Pass, 75 Ohm Type F Female
SKU LCDP1006
Available to Ship 9
Quantity Price
1 - 9 $149.99
10 - 24 $146.99
25 - 99 $143.99
100 + Call Us
Price $149.99

All Prices are in US Dollars and do not include duties



The 75 Ohm Type-F Female RF Diplexer LCDP1006 from L-Com is in stock and ready on the same day of your order. The LCDP1006 frequency ranges from 5 to 42 MHz for low pass and 54 to 1250 MHz for high pass. This diplexer has a type-F female connector and has 75 Ohms impedance. The type-F female 75Ohm diplexer has good insertion loss and VSWR performances. Our RF diplexer specialists are ready and available to answer any questions you may have on the LCDP1006 75 Ohm type-F female RF diplexer. The type-F female diplexer has high out of band rejections. This polished diplexer have better performances comparing to low cost options in the market space. Contact L-Com’s expert technical support for assistance with the 75 Ohm type-F female RF diplexer or any RF diplexer filter. Download our LCDP1006 datasheet with specifications and CAD drawing with dimensions for details. Our knowledgeable sales team simplifies the purchasing process and ensures that your RF diplexer will be exact to specification. The LCDP1006 diplexer from L-Com covers different frequency bands that are applicable in UHF/VHF, cable TV, FM, and data transmission. The 75 Ohm Type-F Female RF Diplexer is now available now from L-Com. There is no MOQ (minimum order quantity) and the product ships same day from our warehouse.

Features
  • Frequency range from 5 to 1250 MHz
  • High pass band: 54 to 1250 MHz
  • Low pass band: 5 to 42 MHz
  • Max insertion loss 2.5 dB
  • 75ohm impedance
  • Max VSWR 1.58:1

Application
  • Cable TV/Internet
  • Signal Splitting
  • Broadcast TV
  • MSO

Key Specifications

Key Specifications

Filter Impedance
75 Ohm
LP Passband Frequency, Min
5 MHz
LP Passband Frequency, Max
42 MHz
HP Passband Frequency, Min
54 MHz
HP Passband Frequency, Max
1.25 GHz
Connector Series
F
Connector Gender
Female
Connector Group
Threaded
Filter Length
2.933 in
Filter Width
1.299 in
Filter Height
0.705 in
LP Return Loss, Min
14 dB
HP Return Loss, Min
12 dB
LP Insertion Loss, Max
2.2 dB
HP Insertion Loss, Max
2.2 dB

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.