L-com

Diplexer, 5 to 68 MHz and 125 to 1000 MHz TV Band, 87 to 108 MHz FM Band, 75 Ohm Type F Female

  • Picture of Diplexer, 5 to 68 MHz  and 125 to 1000 MHz TV Band, 87 to 108 MHz FM Band, 75 Ohm Type F Female
Picture of Diplexer, 5 to 68 MHz  and 125 to 1000 MHz TV Band, 87 to 108 MHz FM Band, 75 Ohm Type F Female
SKU LCDP1005
  Available for backorder
Quantity Price
1 - 24 $52.49
25 - 49 $50.39
50 - 99 $48.82
100 + Call Us
Price $52.49

All Prices are in US Dollars and do not include duties



The 75 Ohm Type-F Female RF Diplexer LCDP1005 from L-Com is in stock and ready on the same day of your order. The LCDP1005 diplexer have FM band and TV band. This diplexer has a type-F female connector and has 75 Ohms impedance. The type-F female 75Ohm diplexer has good insertion loss and VSWR performances. Our RF diplexer specialists are ready and available to answer any questions you may have on the LCDP1005 75 Ohm type-F female RF diplexer. The type-F female diplexer has high out of band rejections. This polished diplexer have better performances comparing to low cost options in the market space. Contact L-Com’s expert technical support for assistance with the 75 Ohm type-F female RF diplexer or any RF diplexer filter. Download our LCDP1005 datasheet with specifications and CAD drawing with dimensions for details. Our knowledgeable sales team simplifies the purchasing process and ensures that your RF diplexer will be exact to specification. The LCDP1005 diplexer from L-Com covers different frequency bands that are applicable in UHF/VHF, cable TV, FM, and data transmission. The 75 Ohm Type-F Female RF Diplexer is now available now from L-Com. There is no MOQ (minimum order quantity) and the product ships same day from our warehouse.

Features
  • Frequency range from 5 to 1000 MHz
  • TV band: 5 to 68 MHz & 125 to 1000 MHz
  • FM band: 87 to 108 MHz
  • Max insertion loss 3 dB
  • 75ohm impedance
  • Max VSWR 1.93:1

Application
  • Cable TV/Internet
  • Signal Splitting
  • Broadcast TV
  • MSO

Key Specifications

Key Specifications

Filter Impedance
75 Ohm
LP Passband Frequency, Min
87 MHz
LP Passband Frequency, Max
108 MHz
HP Passband Frequency, Min
5 MHz
HP Passband Frequency, Max
68 MHz
Connector Series
F
Connector Gender
Female
Connector Group
Threaded
Filter Length
2.933 in
Filter Width
1.299 in
Filter Height
0.705 in
LP Return Loss, Min
10 dB
HP Return Loss, Min
10 dB
LP Insertion Loss, Max
3 dB
HP Insertion Loss, Max
1 dB

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.