L-com

Digital display and controller with two integrated relay outputs and one 4-20 mA input

  • Picture of Digital display and controller with two integrated relay outputs and one 4-20 mA input
  • Picture of Digital display and controller with two integrated relay outputs and one 4-20 mA input
  • Picture of Digital display and controller with two integrated relay outputs and one 4-20 mA input
Picture of Digital display and controller with two integrated relay outputs and one 4-20 mA input
SKU LLDIS403-6101
Available to Ship 5
Quantity Price
1 - 9 $235.99
10 - 24 $226.55
25 - 99 $217.11
100 + Call Us
Price $235.99

All Prices are in US Dollars and do not include duties



L-Com’s LLDIS403-6101 is a digital display-controller level display with 2 Relay outputs and one 4-20 mA input. Our level sensing display has a direct lead electric connection via screw terminals on the back panel. Our level display has a typical accuracy of 0.5 % and IP65 ingress protection rating. The bright 4-digit LED display clearly shows the measured value, while the high precision, forty-line vertical meter shows the corresponding liquid level as a percentage.

The LLDIS403-6101 digital display-controller level display has a polycarbonate housing is suitable for the petroleum industry, water and sewage treatment, chemical production, food and beverage and continuous level monitoring applications. Our liquid level display operates at a temperature ranging from 0 to +50 deg C. This level display is AC powered with 220 VAC.

L-Com has the largest in-stock selection of digital display-controller level display with the same-day shipment. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect 2 Relay outputs digital display-controller water level display for your requirements.


Features
  • 4-digit LED display
  • 0-100% illuminated meter
  • 4-20 mA input
  • Two relay outputs

Application
  • Petroleum Industry
  • Pharmaceutical Industry
  • Chemical Production
  • Food and Beverage
  • Continuous level monitoring

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.