L-com

DC Power Cable, USB To 3.0mm/1.1mm Male, PVC, Black, 24 AWG, 3-Foot

  • Picture of DC Power Cable, USB To 3.0mm/1.1mm Male, PVC, Black, 24 AWG, 3-Foot
  • Picture of DC Power Cable, USB To 3.0mm/1.1mm Male, PVC, Black, 24 AWG, 3-Foot
  • Picture of DC Power Cable, USB To 3.0mm/1.1mm Male, PVC, Black, 24 AWG, 3-Foot
  • Picture of DC Power Cable, USB To 3.0mm/1.1mm Male, PVC, Black, 24 AWG, 3-Foot
Picture of DC Power Cable, USB To 3.0mm/1.1mm Male, PVC, Black, 24 AWG, 3-Foot
SKU DC3011MU-3FT
Available to Ship 2731
Quantity Price
1 - 24 $5.69
25 - 49 $5.41
50 - 99 $5.12
100 + Call Us
Price $5.69

All Prices are in US Dollars and do not include duties



The L-com DC3011MU-3FT is a DC power cable with a USB type A to 3.0mm/1.1mm male connector configuration. Our 3-foot power cables with a 24 AWG wire size have a center-positive connector. This DC power cable is suitable for various applications from powering small household devices to PoE midspan injectors applications. Our straight power cable with a PVC jacket has a 3-foot length. This 1-pack black DC power cable has a 24 AWG wire size. Make your online purchase right now to take advantage of our same-day shipping.

This DC3011MU-3FT DC power cable is suitable for device manufacturing, network wiring, industry, telecom, office installation, DC power adapters, AC power cords, switches and extenders, USB cables, and power to small device applications. Our black power cables with a 24 AWG wire size have a 3-foot length. Our USB type A DC cable assembly is used in numerous small devices from household appliances and devices to network extenders and switches.

L-com has the largest in-stock selection USB type A DC cable assemblies for international and domestic orders with same-day shipment. All our cables are manufactured with quality production processes and are 100% factory tested. L-com carries a wide variety of connectors, hand tools, connector cleaners, and consumables for any field application. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect DC power cables for your requirements.


Features
  • USB A to 1.1mm DC power Connector
  • 3.0mm outer diameter, 1.1mm inner diameter
  • Center positive DC power connector for everyday devices
  • Power small devices via available USB port

Application
  • DC Power
  • Small Device Power
  • Houshold Devices
  • Small Appliances


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.