L-com

DC Power Cable Kit 2.1 / 2.5 mm 18 Inch Cable

  • Picture of DC Power Cable Kit 2.1 / 2.5 mm 18 Inch Cable
  • Picture of DC Power Cable Kit 2.1 / 2.5 mm 18 Inch Cable
Picture of DC Power Cable Kit 2.1 / 2.5 mm 18 Inch Cable
SKU CA-212125K018
Available to Ship 526
Quantity Price
1 - 24 $5.66
25 - 49 $5.38
50 - 99 $5.09
100 + Call Us
Price $5.66

All Prices are in US Dollars and do not include duties



L-com now stocks a high-quality, and convenient, multi-tip DC power cable kit with four swappable plugs. Plugs included are: 2.1 mm and 2.5 mm straight plugs, 2.1 mm and 2.5 mm right-angle plugs. All tips come neatly arranged on a holding plate for convenient storage. All items in stock ship same day. Order online today!

Features
  • 2.1 mm straight and right-angle plugs
  • Adapters sold as set, holding plate included
  • 18 inch length
  • 2.5 mm straight and right-angle plugs
  • Color: black

Application
  • PoE Midspan Injectors

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.