L-com

DC Power Cable, 2 Way Split, 5.5mm/2.1mm Male To Female, PVC, Black, 22 AWG, 1-Foot

  • Picture of DC Power Cable, 2 Way Split, 5.5mm/2.1mm Male To Female, PVC, Black, 22 AWG, 1-Foot
  • Picture of DC Power Cable, 2 Way Split, 5.5mm/2.1mm Male To Female, PVC, Black, 22 AWG, 1-Foot
  • Picture of DC Power Cable, 2 Way Split, 5.5mm/2.1mm Male To Female, PVC, Black, 22 AWG, 1-Foot
  • Picture of DC Power Cable, 2 Way Split, 5.5mm/2.1mm Male To Female, PVC, Black, 22 AWG, 1-Foot
Picture of DC Power Cable, 2 Way Split, 5.5mm/2.1mm Male To Female, PVC, Black, 22 AWG, 1-Foot
SKU DC55212MF-1FT
Available to Ship 2509
Quantity Price
1 - 24 $7.49
25 - 49 $7.12
50 - 99 $6.74
100 + Call Us
Price $7.49

All Prices are in US Dollars and do not include duties



The L-com DC55212MF-1FT is a DC power cable with a 5.5mm/2.1mm male to female connector configuration. Our black power cables with a 22 AWG wire size have a 1-foot length. Our 22 AWG DC power cable is suitable for device manufacturing, network wiring, industry, telecom, office installation, DC power adapters, AC power cords, switches and extenders, USB cables, and power to small device applications. Make your online purchase right now to take advantage of our same-day shipping.

This DC power cable is suitable for various applications from powering small household devices to PoE midspan injectors applications. Our DC55212MF-1FT straight power cable with a PVC jacket has a 1-foot length. This 1-pack black DC power cable has a 22 AWG wire size. Our 5.5mm/2.1mm to 5.5mm/2.1mm DC cable assembly is used in numerous small devices from household appliances and devices to network extenders and switches. These 1-foot power cables with a 22 AWG wire size have a center-positive connector.

L-com has the largest in-stock selection of 5.5mm/2.1mm to 5.5mm/2.1mm DC cable assemblies for international and domestic orders with same-day shipment. All our cables are manufactured with quality production processes and are 100% factory tested. L-com carries a wide variety of connectors, hand tools, connector cleaners, and consumables for any field application. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect DC power cables for your requirements.


Features
  • 2.1mm Male DC power Connector To 2.1mm Female DC power Connector
  • 5.5mm outer diameter, 2.1mm inner diameter
  • Center positive DC power connector for everyday devices
  • Power 2 small devices at the same time

Application
  • DC Power
  • Small Device Power
  • Houshold Devices
  • Small Appliances


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.