L-com

Data Surge Protector, Outdoor, 10 Gigabit Ethernet/Power over Ethernet++

  • Picture of Data Surge Protector, Outdoor, 10 Gigabit Ethernet/Power over Ethernet++
Picture of Data Surge Protector, Outdoor, 10 Gigabit Ethernet/Power over Ethernet++
SKU LPXT-WP-10GB-POEBT60
Available to Ship 70
Quantity Price
1 - 9 $209.99
10 - 24 $205.79
25 - 99 $201.59
100 + Call Us
Price $209.99

All Prices are in US Dollars and do not include duties



Data surge protector (also known as SPD or lightning protector) LPXT-WP-10GB-POEBT60 from L-com is an outdoor style SPD that utilizes state of the art SASD/GDT technology to protect critical equipment in Gigabit Ethernet/PoE++ protocol data networks while remaining transparent to data throughput. This surge protector provides effective protection against electrical transient surges that are generated both by external lightning events and by internal switching events and supports long-term system reliability by absorbing high amounts of transient energy while maintaining a very low clamping voltage. L-com Data Signal surge protectors are available in stock with same day shipping.

Features
  • 10 Gigabit Ethernet/PoE++
  • Patented Weatherized Wiring Grommet
  • Configurable Weep Holes
  • Shielded RJ-45 connectivity
  • Conformal Coated PCBA
  • Dielectric Lube to Weatherize RJ-45 Connections
  • Wall or Pole Mount (compatible with ALPU-FIT-KIT pole mount kit)

Application
  • 10 Gigabit Ethernet / PoE++ Networks
  • Telecommunications Base Stations
  • WISP/ISP
  • IT & Data Centers
  • Point-to-Point Links
  • Control Lines and Sense Loops
  • Oil & Gas


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.