L-com

Slimline Gender Changer, HD15 Female / Female, No Hardware

  • Picture of Slimline Gender Changer, HD15 Female / Female, No Hardware
Picture of Slimline Gender Changer, HD15 Female / Female, No Hardware
SKU GCPH15F
Available to Ship 47
Quantity Price
1 - 24 $18.89
25 - 49 $17.00
50 - 99 $15.11
100 + Call Us
Price $18.89

All Prices are in US Dollars and do not include duties



These slimline gender changers are specifically made for panel mounting to pass cables through a bulkhead. We have eliminated the mating hardware that needed to be removed prior to mounting, thus saving time and money. Hardware for mounting is available, see panel mount tips. The low profile design is fully shielded for electrically noisy environments. Quantity pricing available, please contact your L-com Sales Representative

Features
  • Available in DB9, DB15, DB25 and HD15 (SVGA) connector sizes with female/female genders
  • UL grade 94V-0 connector insulator satisfies flammability requirements
  • Wired straight through to pass signals through a panel or enclosure
  • Fully shielded to protect against EMI (electromagnetic interference)
  • Gold plated contacts provide reliable connections with repeated mating cycles

Application
  • Bulkhead/enclosure
  • RS-232
  • Cable extension

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.