L-com

Shielded D-Sub Cover for DB9M

  • Picture of Shielded D-Sub Cover for DB9M
Picture of Shielded D-Sub Cover for DB9M
SKU DML009P
Available to Ship 4943
Quantity Price
1 - 24 $5.08
25 - 49 $4.57
50 - 99 $4.06
100 + Call Us
Price $5.08

All Prices are in US Dollars and do not include duties



This cover is perfect for protecting unused DB9 male ports, cables or any expensive equipment from physical damage, dirt, and dust. Unlike plastic covers, these metal constructed covers maintain protection against EMI/RFI. Features 4-40 hardware to lock tightly to mating connectors.

Features
  • 4-40 screws lock tightly to mating covers
  • Covers DB9 male connectors
  • Metal construction maintains protection against EMI/RFI
  • Protects unused ports from damage, dirt and dust

Application
  • Data networks
  • Device management
  • Instrument control
  • Serial data transmission

Key Specifications

Key Specifications

Primary Application
Audio/Video/Data
Cable Family/Type
D-Subminiature
Design
Dust Cap/Cover
Connector Series
9-Pin D-Subminiature

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.