L-com

Shielded D-Sub Cover for DB15M

  • Picture of Shielded D-Sub Cover for DB15M
  • Picture of Shielded D-Sub Cover for DB15M
Picture of Shielded D-Sub Cover for DB15M
SKU DML015P
Available to Ship 2133
Quantity Price
1 - 24 $8.87
25 - 49 $7.98
50 - 99 $7.10
100 + Call Us
Price $8.87

All Prices are in US Dollars and do not include duties



This cover is perfect for protecting unused DB15 ports, cables or any expensive equipment from physical damage, dirt, and dust. Unlike plastic covers, these metal constructed covers maintain protection against EMI/RFI. 4-40 screws lock tightly to mating connectors. Large quantity pricing available, please contact your L-com Sales Representative.

Features
  • 4-40 screws lock tightly to mating covers
  • Metal construction maintains protection against EMI/RFI
  • Covers DB15 male connectors
  • Protects unused ports from damage, dirt and dust

Application
  • Device management
  • Instrument control
  • Data networks
  • Serial data transmission

Key Specifications

Key Specifications

Primary Application
Audio/Video/Data
Cable Family/Type
D-Subminiature
Design
Dust Cap/Cover
Connector Series
15-Pin D-Subminiature

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.