L-com

Shielded D-Sub Cover for DB15F/HD26F

  • Picture of Shielded D-Sub Cover for DB15F/HD26F
  • Picture of Shielded D-Sub Cover for DB15F/HD26F
Picture of Shielded D-Sub Cover for DB15F/HD26F
SKU DML015S
Available to Ship 794
Quantity Price
1 - 24 $8.12
25 - 49 $7.31
50 - 99 $6.50
100 + Call Us
Price $8.12

All Prices are in US Dollars and do not include duties



This cover is perfect for protecting unused DB15 or HD26 ports, cables or any expensive equipment from physical damage, dirt, and dust. Unlike plastic covers, these metal constructed covers maintain protection against EMI/RFI. 4-40 screws lock tightly to mating connectors. Large quantity pricing available, please contact your L-com Sales Representative.

Features
  • Protects unused ports from damage, dirt and dust
  • 4-40 screws lock tightly to mating covers
  • Covers DB15 and HD26 female connectors
  • Metal construction maintains protection against EMI/RFI

Application
  • Data networks
  • Serial data transmission
  • Device management
  • Instrument control

Key Specifications

Key Specifications

Primary Application
Audio/Video/Data
Cable Family/Type
D-Subminiature
Design
Dust Cap/Cover
Connector Series
15-Pin D-Subminiature

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.