L-com

SDC Thumbscrew D-Sub Hardware, 4-40 Thread

  • Picture of SDC Thumbscrew D-Sub Hardware, 4-40 Thread
Picture of SDC Thumbscrew D-Sub Hardware, 4-40 Thread
SKU 04X44S
Available to Ship 3816
Quantity Price
1 - 24 $3.26
25 - 49 $2.93
50 - 99 $2.61
100 + Call Us
Price $3.26

All Prices are in US Dollars and do not include duties



Using thumbscrews instead of standard machine screws makes connections faster and easier. These easy-to-grab diamond-knurled thumbscrews allow the user to secure or remove them quickly by hand or with a flat blade screwdriver. Specifically manufactured for L-com's entire SDC family of D-sub hoods and durably constructed with nickel plated steel. Volume discounts are available, please contact your L-com Sales Representative.

Features
  • 4-40 threads for common D-Sub applications
  • Slotted head with diamond knurls allows for flat blade screwdriver or easy hand tightening
  • Nickel plated steel for long life
  • Provides faster and easier connections for L-com SDC backshell kits
  • Two thumbscrews required per backshell

Application
  • Data networks
  • Serial data transmission
  • Device management
  • Instrument control

Key Specifications

Key Specifications

Primary Application
Audio/Video/Data
Cable Family/Type
D-Subminiature
Design
Hardware
Connector Series
D-Subminiature

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.