In observance of the Fourth of July holiday, L-com will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.
 
 
L-com

Right Angle D-sub PCB Connector, DB37 Male, Tray 10

  • Picture of Right Angle D-sub PCB Connector, DB37 Male, Tray 10
  • Picture of Right Angle D-sub PCB Connector, DB37 Male, Tray 10
Picture of Right Angle D-sub PCB Connector, DB37 Male, Tray 10
SKU SD37P-RA-PC
Available to Ship 106
Quantity Price
1 - 24 $57.99
25 - 49 $52.19
50 - 99 $46.39
100 + Call Us
Price $57.99

All Prices are in US Dollars and do not include duties



Right angle PCB connectors are popular for many I/O applications. Board locks provide a secure PCB connection and easy soldering every time. Connectors are available in DB9, DB15, DB25, DB37 and HD15 sizes.

Features
  • Industry standard commercial D-sub male right angle PCB style connectors
  • Board locks provide a secure PCB connection and easy soldering
  • UL94V-0 rated connector insulator satisfies flammability requirements
  • Gold flash plating insures repeated mating cycles
  • Available in 9, 15, 25, 37 and high density 15 position sizes

Application
  • Serial data transmission
  • Data networks
  • Instrument control
  • Device management

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.