L-com

Reversible Hardware Molded D-Sub Cable, DB15 Male / Male, 10.0 ft

  • Picture of Reversible Hardware Molded D-Sub Cable, DB15 Male / Male, 10.0 ft
  • Picture of Reversible Hardware Molded D-Sub Cable, DB15 Male / Male, 10.0 ft
Picture of Reversible Hardware Molded D-Sub Cable, DB15 Male / Male, 10.0 ft
SKU CRMN15MM-10
  Available for backorder
Quantity Price
1 - 24 $58.89
25 - 49 $53.00
50 - 99 $47.11
100 + Call Us
Price $58.89

All Prices are in US Dollars and do not include duties



L-com's exclusive CRMN family of D-sub cable assemblies feature connectors with threaded inserts. This allows either metal thumbscrews or female hex standoffs to be threaded securely to each connector resulting in more flexibility to interface to ports or panel mounting the cable directly without use of an adapter. Fully shielded throughout the entire cable to prevent against data corrupting EMI/RFI. Molded backshells provide superior strain relief while robust 26 AWG conductors are wired straight through for ease of compatibility. In stock and ready to ship.

Features
  • DB15 male to male connectors; lengths range from 1 ft to 25ft; color is light gray
  • Reversible mating hardware allows application flexibility and panel mounting
  • Wired straight through to connect many serial devices/peripherals
  • 360 degree fully shielded for protection against EMI/RFI
  • Gold plated contacts provide reliable connections with repeated mating cycles

Application
  • RS-232 serial communications
  • Data Networking
  • Test and measurement applications
  • Uninterruptible power supply communications


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.