L-com

Replacement Grommets, SDC & SDRA 25 Metal Backshells

  • Picture of Replacement Grommets, SDC & SDRA 25 Metal Backshells
Picture of Replacement Grommets, SDC & SDRA 25 Metal Backshells
SKU GROM-25
Available to Ship 735
Quantity Price
1 - 24 $2.28
25 - 49 $2.05
50 - 99 $1.82
100 + Call Us
Price $2.28

All Prices are in US Dollars and do not include duties



These grommets are the same as supplied with L-com's SDC and SDRA metal backshell kits. Five different sizes are offered per backshell size to best fit cable diameter used. Material is PTE.

Features
  • Replacement grommets for SDC25AG backshell kits
  • Five different diameter sizes offered per backshell size

Application
  • Data networks
  • Serial data transmission
  • Device management
  • Instrument control

Key Specifications

Key Specifications

Primary Application
Audio/Video/Data
Cable Family/Type
D-Subminiature
Design
Glands and Grommets
Connector Series
D-Subminiature

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.