L-com

Replacement 4-40 screws for CSM Assemblies - 10pcs/pack

  • Picture of Replacement 4-40 screws for CSM Assemblies - 10pcs/pack
Picture of Replacement 4-40 screws for CSM Assemblies - 10pcs/pack
SKU TS-CSM
Available to Ship 43
Quantity Price
1 - 24 $11.79
25 - 49 $11.20
50 - 99 $10.61
100 + Call Us
Price $11.79

All Prices are in US Dollars and do not include duties



These screws and retaining clips are designed for L-com's CSM cable series. Material is steel with nickel finish.

Features
  • 4-40 threads for common applications
  • Packaged 10 screws per bag
  • Replacement screws and retaining clips for L-com's CSM D-Sub cable assemblies
  • Nickel plated steel for long life

Key Specifications

Key Specifications

Primary Application
Audio/Video/Data
Cable Family/Type
D-Subminiature
Design
Hardware
Connector Series
D-Subminiature

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.