In observance of the Fourth of July holiday, L-com will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.
 
 
L-com

Replacement 4-40 screws for CS2H15 Assemblies - 10pcs/pk

  • Picture of Replacement 4-40 screws for CS2H15 Assemblies - 10pcs/pk
  • Picture of Replacement 4-40 screws for CS2H15 Assemblies - 10pcs/pk
  • Picture of Replacement 4-40 screws for CS2H15 Assemblies - 10pcs/pk
  • Picture of Replacement 4-40 screws for CS2H15 Assemblies - 10pcs/pk
  • Picture of Replacement 4-40 screws for CS2H15 Assemblies - 10pcs/pk
Picture of Replacement 4-40 screws for CS2H15 Assemblies - 10pcs/pk
SKU TS-CS21
Available to Ship 1
Quantity Price
1 - 24 $12.39
25 - 49 $11.77
50 - 99 $11.15
100 + Call Us
Price $12.39

All Prices are in US Dollars and do not include duties



These thumbscrews are designed for L-com's molded CS2N/CS2H cable assemblies. Material is steel with nickel finish.

Features
  • 4-40 threads for common applications
  • Packaged 10 screws per bag
  • Replacement thumbscrews for L-com's CS2N and CS2H D-Sub cable assemblies
  • Slotted head with knurls allows for flat blade screwdriver or easy hand tightening
  • Nickel plated steel for long life

Application
  • Analog Display
  • SVGA
  • VGA
  • Video Monitor

Key Specifications

Key Specifications

Primary Application
Audio/Video/Data
Cable Family/Type
D-Subminiature
Design
Hardware
Connector Series
D-Subminiature

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.