L-com

Premium Molded Black D-Sub Cable, DB15 Male / Female, 25.0 ft

  • Picture of Premium Molded Black D-Sub Cable, DB15 Male / Female, 25.0 ft
Picture of Premium Molded Black D-Sub Cable, DB15 Male / Female, 25.0 ft
SKU CS2NB15MF-25
Available to Ship 1
Quantity Price
1 - 24 $154.99
25 - 49 $147.24
50 - 99 $139.49
100 + Call Us
Price $154.99

All Prices are in US Dollars and do not include duties



L-com's top of the line offering of black D-sub cable assemblies provide maximum protection against data corrupting EMI/RFI. Double shielded cable (copper braid plus aluminum mylar foil) and a custom steel internal enclosure separate these cables from any off the shelf D-sub cable on the market. Ideal for any electrically noisy environment where fans, motors or switches are nearby. Custom lengths and pinouts are available with modest minimum requirements.

Features
  • Custom stamped steel internal enclosure provides 100% shielding and a robust strain relief
  • Foil plus braid shield provides maximum protection against EMI/RFI
  • Gold plated contacts provide reliable connections with repeated mating cycles
  • DB15 male to female connectors, lengths range from 1 ft. to 50 ft.
  • Molded backshells provide durability and increased strength at cable entry point

Application
  • Data Networking
  • Test and measurement applications
  • RS-232 serial communications


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.